IESNA:LM-63-2002
[TEST]P823405
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/16/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D2-827-U-WQ
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND WIDE DISTRIBUTION
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4736
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 42.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
401.4 397.5 397.5 389.7 389.7 397.5 409.2 432.6 456 491.1
530.1 576.8 619.7 658.7 701.5 752.2 806.8 861.3 919.8 986.1
1028.9 1071.8 1099.1 1103 1095.2 1075.7 1013.3 943.2 869.1 783.4
666.5 545.6 413.1 268.9 120.8 11.7 0
401.4 397.5 397.5 389.7 389.7 397.5 413.1 432.6 459.9 491.1
530.1 576.8 619.7 662.6 705.4 752.2 806.8 861.3 923.7 986.1
1032.8 1075.7 1106.9 1110.8 1099.1 1083.5 1021.1 947.1 873 783.4
670.4 549.5 417 272.8 124.7 11.7 0
401.4 397.5 397.5 393.6 393.6 397.5 413.1 432.6 459.9 495
534 580.7 627.5 666.5 713.2 763.9 818.5 876.9 943.2 1009.4
1064 1110.8 1145.9 1149.8 1138.1 1122.5 1079.6 1005.6 919.8 830.2
721 592.4 452.1 307.9 155.9 11.7 0
401.4 397.5 397.5 393.6 393.6 401.4 417 436.5 463.8 495
537.9 580.7 631.4 678.2 724.9 775.6 830.2 888.6 966.6 1036.7
1099.1 1161.5 1200.4 1216 1208.2 1180.9 1138.1 1075.7 993.9 888.6
763.9 627.5 483.3 331.3 175.4 11.7 0
401.4 397.5 397.5 393.6 397.5 405.3 420.9 440.4 467.7 502.8
545.6 588.5 635.3 686 736.6 791.2 849.7 912 993.9 1067.9
1138.1 1200.4 1243.3 1258.9 1258.9 1239.4 1188.7 1122.5 1040.6 935.4
814.6 674.3 522.3 366.4 202.7 11.7 0
401.4 397.5 397.5 393.6 397.5 405.3 420.9 444.3 471.6 502.8
545.6 588.5 635.3 682.1 736.6 795.1 853.5 919.8 1005.6 1079.6
1145.9 1212.1 1262.8 1282.3 1274.5 1251.1 1200.4 1142 1064 958.8
830.2 686 537.9 378.1 214.4 15.6 0
401.4 397.5 397.5 393.6 397.5 405.3 420.9 444.3 467.7 502.8
541.8 584.6 635.3 686 736.6 791.2 849.7 912 993.9 1064
1134.2 1196.5 1239.4 1262.8 1258.9 1235.5 1188.7 1122.5 1044.5 943.2
814.6 674.3 526.2 370.3 206.6 15.6 0
401.4 397.5 397.5 393.6 393.6 401.4 417 436.5 463.8 495
534 580.7 627.5 678.2 724.9 779.5 834.1 892.5 970.5 1040.6
1099.1 1161.5 1200.4 1212.1 1204.3 1177 1138.1 1079.6 997.8 884.7
767.8 635.3 487.2 335.2 175.4 11.7 0
401.4 397.5 397.5 393.6 393.6 401.4 417 436.5 459.9 495
534 580.7 627.5 670.4 717.1 767.8 818.5 876.9 947.1 1009.4
1064 1110.8 1142 1149.8 1134.2 1118.6 1075.7 1001.7 915.9 822.4
709.3 580.7 444.3 300.1 148.1 11.7 0
401.4 397.5 397.5 393.6 389.7 397.5 413.1 432.6 459.9 495
534 580.7 623.6 666.5 709.3 760 814.6 865.2 923.7 990
1036.7 1075.7 1103 1106.9 1099.1 1075.7 1013.3 943.2 865.2 771.7
658.7 537.9 405.3 261.1 113 11.7 0
401.4 397.5 397.5 393.6 389.7 397.5 413.1 436.5 459.9 495
537.9 584.6 623.6 666.5 713.2 760 814.6 869.1 923.7 990
1032.8 1075.7 1099.1 1103 1091.3 1067.9 1005.6 935.4 861.3 763.9
650.9 534 393.6 257.2 105.2 11.7 0
